Characteristic values for accuracy of torque and speed
ASM in VFCPLUS without encoder | ASM in VFCPLUS with encoder
| |||
|---|---|---|---|---|
Without motor with temperature sensor | With motor with | Without motor with | With motor with | |
Inaccuracy of the calculated torque | The more accurate the motor parameters, the more accurate the torque. For greater torque accuracy, measure the motor parameters with FCB25.
| |||
With FCB25 | < 5% MN
| |||
Typical | < 10% MN
| |||
MaximumIf n is permanently < 20% of the nominal speed. | < 15% MN | < 25% MN | < 15% MN | |
CFC without motor temperature sensor | CFC with motor temperature sensor | |||
|---|---|---|---|---|
Accuracy | depends on the accuracy | depends on the accuracy | ||
VFCPLUS without encoder | ELSM® | All control modes with encoders | |||
|---|---|---|---|---|---|
Accuracy | depends on the accuracy | In closed-loop control mode (type: N > 2% nN): 10-4 min-1 | Maximum deviation: | ||