X16: MOVILINK® DDI interface (optional)

Specification

Quantity

1

Output voltage

DC 24 V, -10%, +20%

Maximum output current Imax

500 mA

Short-circuit protection for encoder supply

Yes, a permanent short circuit is not permitted

Connection

FAKRA plug connector, socket contact

Maximum cable length

200 m