Electronics data

If inductive loads are connected to outputs, you must install an external protective element (e.g. freewheeling diode or varistor).

Additional information
  • X5: Input DC 24 V voltage supply
  • X20: Digital inputs
  • X20: Digital inputs and digital outputs
  • X23: Analog input and analog output
  • X22: Relay output
  • X10: Brake control
  • X10: Sensor input for temperature evaluation of the motor
  • X16: MOVILINK® DDI interface (optional)
  • X18: EI7C-FS encoder connection (optional)
  • IN X30/X40 and OUT X30/X41: System bus or fieldbus connection (optional)
  • X6: STO terminal (optional)
  • X60: Safe digital inputs and digital outputs

SEW-EURODRIVE GmbH & Co KG

Edition: 08/2025

© Copyright: 2025

Index

MOVITRAC® advanced

Language

  • Deutsch
  • English
  • Brasileiro
  • Español
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Technical data
  • Electronics data