X6: STO terminal (optional)
Specification | |
|---|---|
Number | 1 (optional) |
Design | Type 2 according to IEC 61131-2 |
Power consumption | 150 mW |
Minimum voltage rise | 1 V/ms |
Connection ../CSO.. | The following terminals are connected internally:
X6:5 VO24_STO X6:6 GND Input capacitance F_STO_P against F_STO_M and against GND:
Due to the current carrying capacity, a maximum of 10 devices can be connected to one another via terminal X6. |
Connection contacts | |
Maximum cable length | 30 m |