Single conductor, with conductor end sleeve, flexible, with or without plastic collar
Inverter | Terminal | Terminal type | Stripping length in mm | Cable cross section in mm2 | |||
|---|---|---|---|---|---|---|---|
Plastic collar | |||||||
With | Without | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
Control unit | |||||||
All sizes | X20 | Spring terminal | 9 | 0.25 | 1.5 | 0.25 | 0.75 |
X22 | 9 | 0.25 | 1.5 | 0.25 | 0.75 | ||
X6 | 10 | 0.14 | 0.75 | 0.25 | 1.5 | ||
X60 | 10 | 0.14 | 0.75 | 0.25 | 1.5 | ||
Power section | |||||||
All sizes | X5 | Spring terminal | 10 | 0.25 | 2.5 | 0.25 | 2.5 |
Size | X10 | 10 | 0.14 | 0.75 | 0.25 | 1.5 | |
Size 5 – 8 | X10 | 10 | 0.25 | 2.5 | 0.25 | 2.5 | |
Size 0S | X1 | Screw terminal | 8 | 0.25 | 2.5 | 0.25 | 2.5 |
Size 0L | X1 | 10 | 0.25 | 4 | 0.25 | 6 | |
Size 3 | X1 | 10 | 0.25 | 4 | 0.25 | 6 | |
Size 4 | X1 | 12 | 0.5 | 10 | 0.5 | 16 | |
Size 0S | X2 | 8 | 0.25 | 2.5 | 0.25 | 2.5 | |
Size 0L | X2 | 10 | 0.25 | 4 | 0.25 | 6 | |
Size 3 | X2 | 10 | 0.25 | 4 | 0.25 | 6 | |
Size 4 | X2 | 12 | 0.5 | 10 | 0.5 | 16 | |