Operation without startup
When delivered, the inverter is preset with a "SmartMotor" in the DT1 and DT2 drive trains. The SmartMotor is a motor data set of a power-adjusted 4-pin asynchronous motor; refer to the product manual, chapter Technical data "Motor power ASM PMot" (corresponds to the specification P(ASM) on the inverter's nameplate).
In the MOVISUITE® engineering software and in the CBG11A and CBG21A keypads, this presetting of the drive train is referred to as "SmartDrive".
Signal terminals
If an inverter is delivered without a MOVIKIT® software module, the following pre-assigned terminal functions are available:
Digital inputs | |
|---|---|
DI01 | FCB 05 – fixed setpoints, positive direction of rotation |
DI02 | FCB 05 – fixed setpoints, negative direction of rotation |
DI03 | Fixed speed setpoint bit 0 |
DI04 | Fixed speed setpoint bit 1 |
DI05 | Fault reset |
DI06 | No function |
Configurable digital inputs/digital outputs | |
|---|---|
DIO01 | No function (set as input) |
DIO02 | No function (set as input) |
Digital outputs | |
|---|---|
DB00 | Brake output |
DOR | No function |
Analog input and configurable analog input/analog output | |
|---|---|
AI1 | Function: Input, 0 – 10 V |
AIO2 | No function |