General requirements for motors
The technical data of the motors must lie within the following ranges:
Nominal motor speed | 0 – 40000 1/min |
Nominal motor current | 0 – 10000 A |
Nominal motor voltage | 0 – 2000 V |
Nominal motor torque | 0 – 50000 Nm |
Rated motor frequency | 0 – 600 Hz |
Number of pole pairs | 1 – 500 |
Additional information