BZ..Z brakes
| BZ05Z | BZ1Z | BZ3Z | BZ5Z |
|---|---|---|---|---|
"Standard" brake mode | ||||
Nominal holding current | 0.18 A | 0.3 A | 0.36 A | 0.49 A |
Inrush current ratio | 16.7 | 12.3 | 11.1 | 9.6 |
"Voltage control" operating mode | ||||
Nominal holding current | 1.1 A | 1.2 A | 1.25 A | 1.62 A |
Inrush current ratio | 1.9 | 2.0 | 2.2 | 1.9 |
BZ05Z, BZ1Z, BZ3Z, and BZ5Z brakes can be operated exclusively in combination with the BS1Z brake control.
The operating mode of these brakes is set to "Standard" by default and can be changed to "voltage control" with the aid of the MOVISUITE® engineering software.