BZ.., BZ..D brakes
| BZ05 | BZ1 | BZ3 | BZ5 | |
|---|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 18 | 24 | 31 | 40 |
Inrush current ratio | ICR | 5.1 | 5.3 | 5.3 | 5.2 |
Rated | Rated range | Nominal holding current IH AC A or DC A
| |||
DC 24 V | 21.6 – 26.4 | 0.59 | 0.85 | 1.08 | 1.37 |
AC 110 V | 99 – 121 | 0.25 | 0.37 | 0.46 | 0.59 |
AC 230 V | 218 – 243 | 0.12 | 0.16 | 0.2 | 0.26 |
AC 400 V | 380 – 431 | 0.06 | 0.09 | 0.12 | 0.15 |
AC 460 V | 432 – 484 | 0.06 | 0.08 | 0.11 | 0.14 |
AC 500 V | 485 – 542 | 0.05 | 0.07 | 0.09 | 0.12 |
| BZ05D | BZ1D | BZ3D | BZ5D | |
|---|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 23 | 25 | 25 | 31 |
Inrush current ratio | ICR | 1 | 1 | 1 | 1 |
Rated | Rated range | Nominal holding current IH DC A
| |||
DC 24 V | 21.6 – 26.4 | 0.87 | 1.02 | 1.01 | 1.24 |