BY.. and BY.D brakes
| BY2 | BY4 | BY8 | BY14 | |
|---|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 27 | 38 | 45 | 76 |
Inrush current ratio | ICR | 4.9 | 4.1 | 3.9 | 6.1 |
Rated | Rated range | Nominal holding current IH AC A or DC A
| |||
DC 24 V | 21.6 – 26.4 | 1.05 | 1.4 | 1.6 | 2.8 |
AC 110 V | 99 – 121 | 0.425 | 0.58 | 0.69 | 1.54 |
AC 230 V | 218 – 243 | 0.19 | 0.26 | 0.305 | 0.69 |
AC 400 V | 380 – 431 | 0.107 | 0.147 | 0.172 | 0.39 |
AC 460 V | 432 – 484 | 0.095 | 0.131 | 0.154 | 0.345 |
| BY2D | BY4D | BY8D | |
|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 27 | 38 | 45 |
Inrush current ratio | ICR | 1 | 1 | 1 |
Rated | Rated range | Nominal holding current IH DC A
| ||
DC 24 V | 21.6 – 26.4 | 1.05 | 1.4 | 1.6 |