BR.. and BR.D brakes
| BR1 | BR2 | BR8 | |
|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 42 | 50 | 70 |
Inrush current ratio | ICR | 4 | 4 | 6.3 |
Rated | Rated range | Nominal holding current IH AC A or DC A
| ||
DC 24 V | 21.6 – 26.4 | 1.55 | 1.7 | 2.4 |
AC 110 V | 99 – 121 | 0.66 | 0.72 | 0.96 |
AC 230 V | 218 – 243 | 0.29 | 0.32 | 0.43 |
AC 400 V | 380 – 431 | 0.165 | 0.19 | 0.24 |
AC 460 V | 432 – 484 | 0.15 | 0.17 | 0.22 |
| BR1D | BR2D | BR8D | |
|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 42 | 50 | 70 |
Inrush current ratio | ICR | 1 | 1 | 1 |
Rated | Rated range | Nominal holding current IH DC A
| ||
DC 24 V | 21.6 – 26.4 | 1.55 | 1.7 | 2.4 |