BP.. brakes
| BP01 | BP04 | BP09 | |
|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 7 | 10.2 | 16 |
Inrush current ratio | ICR | 1 | 1 | 1 |
Rated | Rated range | Nominal holding current IH DC A
| ||
DC 24 V | 21.6 – 26.4 | 0.285 | 0.425 | 0.69 |
| BP1 | BP3 | BP5 | |
|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 19.5 | 28 | 33 |
Inrush current ratio | ICR | 1 | 1 | 1 |
Rated | Rated range | Nominal holding current IH DC A
| ||
DC 24 V | 21.6 – 26.4 | 0.82 | 1.15 | 1.39 |