Combinations and limitations for motors and motor options
| BY.. brake | BY. safety brake | BY. brake for explosion-protected motors |
|---|---|---|---|
Available sizes | BY2, BY4, BY8, BY14 | BY2, BY4, BY8 | BY2, BY4, BY8 |
Safety architecture category (EN ISO 13849-1) | B | 1 | B |
Use | Holding brake with emergency stop function | Holding brake with emergency stop function | Holding brake with emergency stop function |
Manual brake release | Optional: /HR | Optional: /HR | – |
Brake controls | Control cabinet installation | Control cabinet installation | Control cabinet installation |
Ambient temperature | -20 °C – +40 °C Optional: -40 °C or +60 °C | -20 °C – +40 °C | -20 °C – +40 °C
|
Installation altitude | Up to 4000 m above sea level | Up to 1000 m above sea level | Up to 1000 m above sea level |
Speed class | All available | Up to 4500 min-1 | Up to 4500 min-1 |
Output design |
|
| Square flange with shaft end, smooth or with keyway In combination with gear unit:
|
Thermal class | F | F | F |
Motor degree of protection | IP65 Optional: IP66 | IP65 Optional: IP66 | IP65 Optional: IP66 |
Painting |
|
|
|
Corrosion protection | Optional | Optional | Optional |
Temperature detection |
|
|
|
Ventilation | Non-ventilated Optional: Forced cooling fan /VR | Non-ventilated Optional: Forced cooling fan /VR | Non-ventilated |
Encoder |
|
|
|
Connector |
|
|
|
Terminal box |
|
|
|
MOVIMOT® flexible | ✔ | – | – |
MOVILINK ® DDI | – | – | – |
✔ | Available |
– | Not available |