Combinations and limitations for gear units and gear unit options
| BY.. brake | BY.. safety brake | BY. brake for explosion-protected motors |
|---|---|---|---|
Helical gear units | ✔ | RX, RXF, R.., R..F, RF.., RZ.. | ✔ |
Parallel-shaft helical gear units | ✔ | F, FA..B, FV..B, FF, FAF, FVF, FA, FV, FAZ, FVZ, FH..B, FHF, FH, FHZ | ✔ |
Helical-bevel gear units | ✔ | K, KA..B, KV..B, KF, KF.9B, KAF, KAF.9B, KVF, KA, KV, KAZ, KVZ, KHF..B, KHF.9B, KHF, KH, KHZ | ✔ |
Helical-worm gear units | ✔ | Available to a limited degree: S, SF, SAF, SHF, SA, SH, SAZ, SHZ | ✔ |
SPIROPLAN® right-angle gear units | ✔ | WA.9, WAF.9, WF.9, WH.9, WAF.9, WHF.9 | ✔ |
Stainless steel gear units | – | – | – |
BS.F helical-bevel servo gear unit | ✔ | BSF, BSKF, BSBF, BSAF, BSKF..B, BSBF..B, BSAF..B, | BSF, BSKF, BSAF, BSKF..B, BSAF..B |
PS.F planetary servo gear unit | ✔ | PSF, PSKF, PSBF | ✔ |
PS.C planetary servo gear unit | ✔ | – | – |
PxG® servo gear unit | – | – | – |
ZN.. series precision cycloidal gear unit | ✔ | Available to a limited degree | – |
Electrified monorail drives | ✔ | – | – |
/R reduced backlash | ✔ | ✔ | ✔ |
/M minimized backlash | ✔ | ✔ | – |
/T with torque arm | ✔ | ✔ | ✔ |
/I hollow shaft and shrink disk on the output end | ✔ | ✔ | – |
/G with rubber buffer | ✔ | ✔ | ✔ |
Adapter | EBH.., EPH.., ECH.., EWH.. AQ.. | – | EBH.., EPH.., EWH.. AQ.. |
VU/VZ VARIBLOC® | – | – | – |
D VARIMOT® | – | – | – |
/DUV condition monitoring | ✔ | ✔ | – |
Compound gear units | ✔ | Available to a limited degree | ✔ |
IG mounting | – | – | – |
✔ | Available |
– | Not available |