Other axes
For axes that are not gravity-loaded, e.g. horizontal drives with a horizontal direction of movement, a comparable recommendation has not been made thus far in the IFA Report or by other institutions. SEW‑EURODRIVE therefore recommends a test torque related to the static holding torque of the brake (M4,100 °C). This corresponds to the maximum static torque that the brake must be able to hold.
The maximum test torque Mtest can be determined based on the nominal braking torque Mbr indicated on the motor nameplate or according to the technical data in the documentation.
Brake | Maximum test torque | |
|---|---|---|
Determination via Mbr on the motor nameplate | Determination via characteristic values in the documentation | |
BP.. | Mtest = 0.6 × Mbr | Mtest = 0.6 × M2 or Mtest = M4,100 °C |
BR.. | Mtest = 0.6 × Mbr | Mtest = 0.6 × M2 or Mtest = M4,100 °C |
BY.. | Mtest = 0.6 × Mbr | Mtest = 0.6 × M2 or Mtest = M4,100 °C |
BK.. | Mtest = Mbr | Mtest = M4,100 °C |
BKB.. | Mtest = Mbr | Mtest = M4,100 °C |
BZ.. | Mtest = Mbr | Mtest = M4,100 °C |
Example for a BY2 brake
Determining the maximum test torque for the BY2 brake with a nominal braking torque of 20 Nm.
- Determination using the motor nameplate:


- Determination using the documentation
- Table section from CMP.., CMPZ.. motors with BP.., BK.., and BY.. brakes:
Motor | Brake | Braking torque levels in Nm | ||
|---|---|---|---|---|
M2 | M4,100°C | M1 | ||
CMPZ71
| BY2 | 20 | 12 | 14 |
14 | 8.4 | 9.8 | ||
10 | 6 | 7 | ||
7 | 4.2 | 4.9 | ||
BY2D | 10 | 6 | 7 | |

or

Example for a BK02 brake
Determining the maximum test torque for the BK02 brake with a nominal braking torque of 7.1 Nm.
- Determination using the motor nameplate:


- Determination using the documentation:
- Table section from CMP.., CMPZ.. motors with BP.., BK.., and BY.. brakes:
Motor | Brake | Braking torque levels in Nm | ||
|---|---|---|---|---|
M2 | M4,100°C | M1 | ||
CMP63 | 63S | BK03 | 3.8 | 2 |
63M 63L | BK07 | 7.1 | 3.9 | |
