Interference immunity | Complies with EN 61800-3 |
Interference emission
(when connected to devices of the Power and Energy Solutions series) | Limit value class C2 in accordance with EN 61800‑3 |
Degree of protection | IP22 |
Protection class | Protection class I / protective earth |
Permitted vibration and impact load | in accordance with EN 61800-5-1 |
Overvoltage category | III in accordance with IEC 60664-1 (VDE 0110-1) |
Degree of pollution | 2 in accordance with IEC 60664-1 (VDE 0110-1) |
Climatic conditions | - Extended storage (in dry, closed rooms): IEC 60721-3-1 class 1K21, temperature -25 °C to +70 °C non-condensing, no condensation
- Transport (weatherproof): IEC 60721-3-2 class 2K11, non-condensing, no condensation, temperature -25 °C to +70° C
- Operation (stationary use in dry, closed rooms): IEC 60721-3-3 class 3K22, temperature -25° C to +40 °C (broad temperature), 0° C to +40 °C (standard variant), -30° C to +10 °C (low temperature), 0 °C to +50 °C (high temperature), each non-condensing, no condensation
|
Chemically active substances | - Extended storage (in dry, closed rooms): IEC 60721-3-1 class 1C2, no corrosive gases, no salt mist
- Transport (weatherproof): IEC 60721-3-2 class 2C2, no corrosive gases, no salt mist, no seawater
- Operation (stationary use in dry, closed rooms): ISO 9223 class C3, no corrosive gases, no salt mist
|
Mechanically active substances | - Extended storage (in dry, closed rooms): IEC 60721-3-1 class 1S10, no conductive dust
- Transport (weatherproof): IEC 60721-3-2 class 2S1, no conductive dust
- Operation (stationary use in dry, closed rooms): IEC 60721-3-3 class 3S5, no conductive dust
|
Installation altitude | - Up to h ≤ 2000 m without restrictions
- Use at a geographical altitude of more than 2000 m above sea level can lead to decreased performance capability. Consult SEW‑EURODRIVE Service.
- From 2000 m to a maximum of 3800 m: To maintain protective separation and the air gaps and creepage distances in accordance with EN 61800‑5‑1, an overvoltage protection device must be connected upstream to reduce the overvoltages from category III to category II.
|