X25: Auxiliary voltage output VO24
The VO24 auxiliary voltage output only supplies voltage when the line voltage is applied to the inverter.
Specification | |
|---|---|
Quantity | 1 |
Voltage | According to IEC 61131, DC 24 V -10%, +20% |
Maximum output current | 50 mAThe inverter supplies a total of 150 mA max. for the following 24 V outputs: X25: VO24, DIO1, DIO2, X6:5 VO24_STO. This limitation must be taken into account during project planning. |
Connection | X25:VO24 |
Connection contact | |
Maximum cable length | 30 m |