Brakemotor extension cables ../SB.. for /BK, /BP, and /BY brakes

 

 

Motor side

Inverter side

Fixed installation

Cable carrier installation

Cable type

Connector type/
size

Cable cross section

Connector type/
size

Part number

Brakemotor extension cables ../SB.. for /BP, /BK, and /BY brakes

SB1 / M23

SpeedTec-ready

4 × 1.5 mm2 + 3 × 1 mm2

SM1 / M23

SpeedTec-ready

–

13354221

4 × 2.5 mm2 + 3 × 1 mm2

–

13354248

4 × 4 mm2 + 3 × 1 mm2

–

13354337

SBB / M40

SpeedTec-ready

4 × 6 mm2 + 3 × 1.5 mm2

SMB / M40

SpeedTec-ready

–

13350099

4 × 10 mm2 + 3 × 1.5 mm2

–

13350102

4 × 16 mm2 + 3 × 1.5 mm2

–

13350110

SBC / M58

SpeedTec-ready

4 × 16 mm2 + 3 × 1.5 mm2

SMC / M58

SpeedTec-ready

–

18156843