Technical data

Braking resistor

Unit

BW005-070

BW005-170-T

BW004-050-01

BW004-070-01

Part number

–

17983282

17983290

18200133

17967678

Peak braking power

kW

146

190.6

Current-carrying capacity

100% cdf

kW

7

17

5

7

50% cdf

kW

11.9

28.9

8.5

11.9

25% cdf

kW

21.0

51.0

15.0

21.0

12% cdf

kW

31.5

76.5

22.5

31.5

6% cdf

kW

53.2

129.2

38.0

53.2

Observe the regenerative power limit of the device, see chapter Technical data.

Resistance value RBW

Ω

4.7 ±10%

3.6 ±10%

Tripping current of external monitoring device IFThe tripping current must be reduced by 2% / 10 K at an ambient temperature above 40 °C.

A

38.6

60.1

37.3

44.1

Design

–

Grid resistor mounting position 1

Power connections

–

M8 bolt

Tightening torque

Nm

5 – 6

PE connection

–

M6 bolt

Tightening torque PE

Nm

2.5 – 3

Degree of protection according to EN 60529

–

IP20

Ambient temperature ϑamb

°C

-30 – 40

Derating at ambient temperature > 40 °C

–

-4% PN/10 K up to maximum 60 °C

Thermal overload protection

–

Overload relay

Temperature switch

Overload relay

Noise characteristics

–

Pronounced

Mass

kg

13

33

12

13