Error 23 Power section

Error: 23.1 (1701hex | 5889dec)

Description: Warning

 

Response: Warning

Cause

Measure

Power section signaled a warning.

Observe the warning of the power section subcomponent. Identify the exact cause of this warning and take the appropriate measures to eliminate the fault.

Error: 23.4 (1704hex | 5892dec)

Description: Hardware fault

 

Response: Output stage inhibit (standard)

Cause

Measure

A fault was detected on a component of the power section.

– Check for short circuit/ground fault at the output of the inverter.

– Reduce the line capacity at the output of the inverter.

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.

Fault detected on switched-mode power supply.

Check the DC 24 V supply voltage.

Error detected at the gate driver of a power semiconductor.

Contact SEW-EURODRIVE Service.

Error: 23.11 (170Bhex | 5899dec)

Description: Error in measured value detection

 

Response: Output stage inhibit (standard)

System state: Fault acknowledgment with CPU reset

Cause

Measure

Error detected in the measured value acquisition of the power section.

If the error occurs repeatedly, contact SEW-EURODRIVE Service.