Error 20 Device monitoring

Error: 20.1 (1401hex | 5121dec)

Description: Supply voltage fault

 

Response: Output stage inhibit (standard)

System state: Fault acknowledgment with CPU reset

Cause

Measure

Internal electronics supply voltage or externally connected DC 24 V supply voltage not within permitted voltage range.

– Check the voltage level of the external DC 24 V supply voltage and check for correct connection.

– Acknowledge the fault.

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.

24 V power supply unit overloaded.

Check the project planning for the power demand.

Error: 20.2 (1402hex | 5122dec)

Description: Supply voltage overloaded

 

Response: Output stage inhibit (standard)

Cause

Measure

The current load on the current paths of the DC 24 V supply voltage inside the device is too high. The signal outputs of the device were therefore de-energized.

– Remove all external consumers:

– from the digital outputs of the basic device

– from any options that may be present

– from all encoder connections

– from other consumers at the DC 24 V output voltage terminals

– Acknowledge the fault.

– Reconnect the consumers with the device, one after the other, until the error message appears once again.

– Connect a consumer with a lower current consumption or eliminate the short circuit.

Error: 20.8 (1408hex | 5128dec)

Description: Fan – warning

 

Response: Warning with self reset

Cause

Measure

Fan function impaired.

– Check fan for contamination.

– If the warning occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 20.9 (1409hex | 5129dec)

Description: Fan – fault

 

Response: Output stage inhibit (standard)

Cause

Measure

Fan defective.

Contact SEW-EURODRIVE Service.

Error: 20.36 (1424hex | 5156dec)

Description: Voltage oscillations detected

 

Response: Voltage oscillations

Cause

Measure

The oscillation of the DC link voltage is outside the permitted range.

Check DC link voltage for oscillations.