DC/DC-converter modules
Module | Terminal | Terminal type | Stripping length in mm | Cable cross section in mm2 | |||
|---|---|---|---|---|---|---|---|
Plastic collar | |||||||
with | without | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
MDE90A-0200.. | X7 | Cage clamp terminal | 9 | 0.25 | 0.75 | 0.25 | 1.5 |
X12 | 15 | 0.25 | 4 | 0.25 | 6 | ||
X20 | 9 | 0.25 | 0.75 | 0.25 | 1.5 | ||
X33 | 9 | 0.25 | 0.75 | 0.25 | 1.5 | ||
MDE90A-0750.. | X12 | Cage clamp terminal | 18 | 0.75 | 10 | 0.75 | 16 |
X20 | 9 | 0.25 | 0.75 | 0.25 | 1.5 | ||
X21 | 9 | 0.25 | 0.75 | 0.25 | 1.5 | ||
X33 | 9 | 0.25 | 0.75 | 0.25 | 1.5 | ||