DC link connection
Unit | MDC92A.. | ||
|---|---|---|---|
0075 | 0125 | ||
Nominal DC link voltage VDCL_nom | V | DC 560 | |
Adjustable range of the DC link voltage | V | DC 0 – 800 | |
Maximum DC link voltage VDCL_max | V | DC 900 | |
Rated capacitance | mF | 7.5 ± 20% | 12.5 ± 20% |
Usable energy | kWs | 0.94 (DC 500 V) – 2.4 (DC 800 V) | 2 in the range of DC 500 – 800 V |
Connection –UZ/+UZ, +24 V/-24 V, PE | – | Copper rails | |
External energy storage unit connection | – | No | M6 × 16 screw, max. 35 mm2 |
Housing PE connection | – | – | M6 × 16 screw |