DC link connection
Unit | MDC90A-0120.. | |
|---|---|---|
Nominal DC link voltage VDCL_nom | V | DC 560 |
Operating voltage range | V | DC 0 – 800 In cyclic operation, operate the device between 15 and 800 V. |
Maximum DC link voltage VDCL_max | V | DC 900 |
Nominal capacitance CDCL | mF | 11.8 ± 20% |
Maximum energy content (maximum storable energy Emax) | kWs | 3.80 |
Usable energy content (usable stored energy E, 75% of Emax)The usable energy content depends on the operating mode and the project-specific voltage limits. | kWs | 2.85 |
X4 connection contacts | – | Copper rails, M6 × 16 screw |
Connection contacts X4_B external energy storage unit | – | M6 × 16 screw |
PE connection | – | Copper rails, M6 × 16 screw |
Housing PE connection | – | M6 × 16 screw |
Mass | kg | 11 |