Design of the DC link busbar
Within an axis system, the DC link circuit between the individual modules is connected by DC link busbars. Depending on the device power, narrow or wide DC link busbars with a higher current carrying capacity are used. To establish the connection to the adjacent module on the right, the individual modules come with DC link busbars in a narrow or wide design.
The following table lists the DC link busbar types:
DC link busbar | Module |
|---|---|
Narrow | MDP90A.. Size 1 – 3 |
MDP92A.. | |
MDE90A.. | |
MDA90A.. Size 1 – 5 MDD9.A.. | |
MDC90A.. | |
MDC92A.. | |
MDF90B.. | |
MDS90A.. | |
Wide | MDP90A.. Size 4 |
MDR9.B.. | |
MDA90A.. Size 6 |
MDR9.B.. comes with DC link busbars in a wide design and with adapter busbars from wide to narrow for connecting the DC link circuit to MDA90A.., size 1 – 5 or MDD9.A.., size 1 – 2.
MDF90B comes with adapter busbars from narrow to wide for connecting the DC link circuit to MDR9.B...