MDR9.B.. supply and regenerative module signal terminals
Terminal | Contact | Function | |
|---|---|---|---|
| X5:24 V | 24V_in | DC 24 V voltage supply |
X5:GND | GND | ||
| X7:1 | +TEMP_R | DC 24 V auxiliary voltage output |
X7:2 | -TEMP_R | Sensor input for temperature monitoring of the braking resistor | |
X7:3 | – | Reserved | |
X7:4 | – | Reserved | |
| X13:MCE | MCE | Main Contact Enable (MCE) |
X13:GND | GND | Reference potential | |
X13:PCE | PCE | Pre Charge Enable (PCE) If jumper PCE to GND is open, precharge inhibit is activated. The jumper is supplied pre-installed. | |
X13:GND | GND | Reference potential | |
| PE | Protective earth connection | |
| X30 OUT | System bus | |
X30 IN | |||
| X31 | – | SEW-EURODRIVE service interface |
| X20:1 | DI01 | Digital input: Selection of FCB 58 Supply and regenerative modeThe specified assignment is the factory setting. The inputs and outputs can be programmed as required. |
X20:2 | DI02 | Digital input: Error resetThe specified assignment is the factory setting. The inputs and outputs can be programmed as required. | |
X20:3 | DI03 | Digital input: Selection of FCB 53 Hold precharchingThe specified assignment is the factory setting. The inputs and outputs can be programmed as required. | |
X20:4 | DI04 | Digital input: Disable energy recovery functionThe specified assignment is the factory setting. The inputs and outputs can be programmed as required. | |
X20:5 | DI05 | Digital input: Disable step-up functionThe specified assignment is the factory setting. The inputs and outputs can be programmed as required. | |
X20:6 | DI06 | Digital input: no function | |
X20:7 | GND | Reference potential | |
X20:8 | 24V_out | DC 24 V voltage output | |
| X21:1 | DO00 | Digital output: DC link readyThe specified assignment is the factory setting. The inputs and outputs can be programmed as required. |
X21:2 | DO01 | Digital output: Precharging activeThe specified assignment is the factory setting. The inputs and outputs can be programmed as required. | |
X21:3 | DO02 | Digital output: no function | |
X21:4 | DO03 | Digital output: ErrorThe specified assignment is the factory setting. The inputs and outputs can be programmed as required. | |
X21:5 | GND | Reference potential | |








