Digital outputs
Specification | |
|---|---|
Quantity | 4 |
Design | In accordance with IEC 61131-2 |
Cycle time | 1 ms |
Response time | 175 μs plus cycle time |
Maximum output current | 50 mA, protection circuit required for inductive load |
Short-circuit protection | Yes |
X21 connection contacts | |
MDA90A-..: X21:1 – 4 | DO00 – DO03: with fixed assignment, see chapter Terminal assignment |