Digital inputs
Specification | |
|---|---|
Quantity | 5 |
Design | Types 1 and 3 according to IEC 61131-2 |
Cycle time | 1 ms |
Response time | 100 μs plus cycle time |
Maximum output current | 50 mA |
Current consumption | 3 mA at 30 V |
X20 connection contacts | |
X20:1 – 6 | DI01 – DI06: with fixed assignment, see chapter Terminal assignment |