Input
Unit | MDR90B-....-503-4.. | MDR91B-....-503-4.. | |||
|---|---|---|---|---|---|
Size | 4 | ||||
Type | 0500 | 0750 | 0500 | 0750 | |
Nominal line voltage Vline (in accordance with EN 50160) | V | 3 × AC 380 – 500 | |||
Nominal current AC Iline | A | 75 | 110 | 95 | 136 |
Nominal power PN | kW | 50 | 75 | 50 | 75 |
Line frequency fline | Hz | 50 – 60 ± 5% | |||
X1 connection contacts | – | M10 × 18 screw | |||
PE connection | – | M10 × 18 screw | |||