General
Unit | MDD9.A-....-503-X..MDD90A-..: without MOVILINK® DDI X16, with encoder input X15. | MDD9.A-....-503-X.. with card slotMDD90A-..: without MOVILINK® DDI X16, with encoder input X15. | ||||
|---|---|---|---|---|---|---|
Size | 1 | 2 | ||||
Type | 0020 | 0040 | 0020 | 0040 | 0080 | |
Power consumption of power section | W | 2 × 15 | 2 × 35 | 2 × 15 | 2 × 35 | 2 × 65 |
Power consumption 24 V | W | 20 | 25 | |||
Mass | kg | 4 | 4.85 | |||