DC link connection
Unit | MDD9.A-....-503-X..MDD90A-..: without MOVILINK® DDI X16, with encoder input X15. | MDD9.A-....-503-X.. with card slotMDD90A-..: without MOVILINK® DDI X16, with encoder input X15. | ||||
|---|---|---|---|---|---|---|
Size | 1 | 2 | ||||
Type | 0020 | 0040 | 0020 | 0040 | 0080 | |
Nominal DC link voltage VDCL_nom | V | DC 560 at Vline = 400 V | ||||
Maximum DC link voltage VDCL_max | V | DC 980 | ||||
Nominal DC link current IDCL_nomThe nominal DC link current is defined for cosφ = 0.82. | A | 4 | 8 | 4 | 8 | 16 |
X4 connection contacts | – | Copper rails, M6 × 16 screw | ||||
PE connection | – | Copper rails, M6 × 16 screw | ||||