MDD90/91A.. double-axis module

MDD90/91A..

The double-axis module contains two single-axis modules in a housing. In two designs, with and without slots for additional functions, it offers maximum space savings and very economical operation, in particular when many motors are used.

Features:

  • Nominal current: 2 × 2 A, 2 × 4 A, 2 × 8 A at full simultaneity
  • Overload capacity: up to 250% for 1 s
  • Multi-encoder input for motor encoder or MOVILINK® DDI as device variants
  • Control mode with and without encoder feedback
  • Slots for option cards for adding functions
  • Device variant without slots for a particularly compact design
  • Functional safety: STO PLe, extended functionality via option cards
  • Device variant with EtherCAT® device profile CiA402 available
  • Communication: Module bus slave, EtherCAT®/SBusPLUS