Switched-mode power supply module with AC and DC supply MDS90A..

MDS90A..

The switched-mode power supply module with AC and DC supply generates the DC 24 V voltage for supplying the modules. It gets its power either from the supply system or directly from the DC link. When using energy storage units, the 24-V supply can also be bridged in the event of power failures.

Features:

  • Nominal voltage: 3 × AC 200 – 500 V or DC 150 – 800 V
  • Parallel connection: max. 6 modules
  • Output voltage: DC 24 – 27 V, adjustable in stages
  • Nominal current: 22.5 A
  • Nominal power: 540 W