MDP90A.. power supply module with rectifier

MDP90A..

The supply module with rectifier rectifies the line voltage and supplies the connected modules with DC link voltage. Regenerative energy is dissipated using a braking resistor.

The MDP90A-....-C00 power supply module has an integrated braking resistor and an integrated energy storage device. The energy storage device can store energy up to 250 Ws and release it again when required. Depending on the application, an additional external braking resistor is no longer necessary due to the integrated braking resistor.

Features:

  • Nominal power: 10, 25, 50, 75, 110 kW
  • Nominal voltage: 3 × AC 380 – 500 V
  • Nominal DC link voltage for 3 × AC 400 V: DC 560 V
  • Overload capacity: 250% for 1 s
  • Communication: Module bus master