Technical data
Step-up choke | Unit | NDR0750-503 | NDR1100-501 |
|---|---|---|---|
Part number | – | 17999138 | 17996414 |
Nominal line voltage Vline (in accordance with EN 50160) | V | 3 × AC 230 – 500 | |
Nominal current IN | A | 75 A | 110 A |
Line frequency fline | Hz | 50 – 60 | |
Nominal inductance | µH | 300 | |
Nominal power loss | W | 650 | 950This is the power loss from the step-up choke network, which consists of 3 NDR1100-501 chokes. |
Ambient temperature ϑA | °C | 0 – 45 | |
Connection contact to MDF90B.. | – | Screw terminal | |
U1A/V1A/W1A cross section | mm2 | 4 – 16 | |
U1A/V1A/W1A tightening torque | Nm | 1.5 – 1.8 | |
U1/V1/W1 - U2/V2/W2 connection contact | – | Screw terminal | |
U1/V1/W1/UDC – U2/V2/W2 cross section | mm2 | 10 – 50 | 10 – 70 |
U1/V1/W1 - U2/V2/W2 tightening torque | Nm | 6 – 8 | |
PE connection contact | – | Screw terminal | |
PE cross section | mm2 | 10 – 50 | 10 – 70 |
PE tightening torque | Nm | 6 – 8 | |
Degree of protection according to EN 60529 | – | IP10 | |
Mass | kg | 27 | 16.4The mass specification refers to an NDR1100-501 step-up choke. |