FCB 00 Output stage inhibit
If you activate this FCB, the output stage will be inhibited. The brake chopper is not inhibited and is always enabled.
If no FCB is activated, then FCB 00 is active and the output stage is inhibited.
Priority of FCB 00: 1
Function/action | Response |
|---|---|
Preload | Is not performed |
Line contactor | Is opened |
Supply function | Inhibited |
Regenerative function | Inhibited |
Signal to axes | Not ready |
MDR90B..: DC link voltage | Goes to 0 V |
MDR91B..: DC link voltage | Goes to 0 V |
Control of braking resistor | Enabled |
Activating the FCB 00 inhibits the output stage. Any brake chopper in the power supply module is not inhibited.