Technical data
Braking resistor | Unit | BW106-T | BW206-T | BW005- | BW004- | BW002- | BW003- |
|---|---|---|---|---|---|---|---|
Part number | – | 18200834 | 18204120 | 17983282 | 18200133 | 17983304 | 13302345 |
Peak braking power | kW | 112 | 143 | 187 | 292 | 269 | |
Current-carrying capacity | kW | 13.5 | 18 | 7 | 5 | 7 | 42 |
Resistance value RBR | Ω | 6 ±10% | 4.7 ± 10% | 3.6 ± 10% | 2.3 ± 10% | 2.5 ± 10% | |
Tripping current of external monitoring device IFThe tripping current must be reduced by 2%/10 K at an ambient temperature above 40 °C. | A | 47.4 | 54.8 | 38.6 | 37.3 | 55.2 | 129 |
Design | – | Grid resistor | |||||
Power connections | – | M8 bolt | M12 bolt | ||||
Tightening torque | Nm | 5 – 6 | 14 – 15.5 | ||||
PE connection | – | M6 bolt | M10 bolt | ||||
Tightening torque PE | Nm | 2.5 – 3 | 8 – 10 | ||||
Degree of protection according to EN 60529 | – | IP20 | |||||
Ambient temperature ϑA | °C | -30 – 40 | |||||
Derating at ambient temperature > 40 °C | – | -4% PN/10 K up to maximum 60 °C | |||||
Thermal overload protection | – | Temperature switch | Overload relay | Temperature switch | |||
Noise characteristics | – | Unobtrusive | Pronounced | ||||
Mass | kg | 30 | 40 | 13 | 12 | 13 | 93 |