Technical data
Braking resistor | Unit | BW047-002Flatpack resistors have a thermal protection (non-replaceable fuse) that interrupts the current circuit in the documented assignment of inverter and flatpack resistor in the event of an overload. | BW047-010-T | BW027-016-T | BW027-024-T | |
|---|---|---|---|---|---|---|
Part number | – | 08281661 | 17983207 | 17983215 | 17983231 | |
Peak braking power | kW | 14.6 | 25.4 | |||
Current-carrying capacity | 100% cdf | kW | 0.2 | 1 | 1.6 | 2.4 |
50% cdf | kW | 300 | 1.8 | 2.9 | 4.3 | |
25% cdf | kW | 600 | 3.2 | 5.1 | 7.7 | |
12% cdf | kW | 1000 | 6 | 9.6 | 14.4 | |
6% cdf | kW | 1800 | 9.5 | 15.2 | 22.8 | |
Observe the regenerative power limit of the device, see chapter Technical data. | ||||||
Resistance value RBR | Ω | 47 ±10% | 27 ±10% | |||
Tripping current of external monitoring device IFThe tripping current must be reduced by 2%/10 K at an ambient temperature above 40 °C. | A | 1.6 | 4.6 | 7.7 | 9.4 | |
Design | – | Flatpack resistor | Wire resistor | |||
Power connections | – | Single conductors | Screw terminal | |||
Conductor length at the braking resistor | mm | 510 | – | |||
Cable cross section | mm2 | 1.3 | 05 – 10 | |||
Tightening torque | Nm | – | 1.5 – 1.8 | |||
PE connection | – | – | M4 bolt | |||
Tightening torque PE | Nm | – | 1.5 – 1.8 | |||
Degree of protection according to EN 60529 | – | IP54 | IP20 | |||
Ambient temperature ϑA | °C | -25 – 40 | -30 – 40 | |||
Derating at ambient temperature > 40 °C | – | -4% PN/10 K up to maximum 60 °C | ||||
Thermal overload protection | – | Fuse | Temperature switch | |||
Noise characteristics | – | Unobtrusive | Low
| |||
Mass | kg | 0.6 | 4 | 5.8 | 8 | |