Setup variant 2
You can select this setup variant if the following specifications are met in the auxiliary row:
- The sum of the nominal DC link currents of the axes does not exceed 46 A.
- The axis modules are exclusively single-axis modules up to 32 A and double-axis modules up to 8 A.
For the arrangement of the modules within a row, refer to chapter Power supply module selection.
| Auxiliary row | |
- MDC90A.. (0001) | Use is mandatory | |
- MDA90A.. (0020 – 0120) - MDD9.A.. (0020 – 0080) | Maximum of 8 modules | |
- MDA90A.. (0160 – 0240) | Maximum of 2 modules | |
- MDA90A.. (0320) | Maximum of 1 module | |
- MDS90A.. |
| |
- MDM90A.. |
| |
Total nominal DC link current: max. 46 A | ||
|
| |
Connection |
| |
- Cable lug on DC link busbars | ||
- DCP34A cable set, 16 mm2 | ||
|
| |
Main row |
| |
- MDP90A.. (0250 – 1100) | ||
- MDR9.B.. (0500 – 0750) | ||
- MDF90B.. (0500 – 0750) | ||
- MDP92A.. (0100 – 0250) |
| |
- MDE90A.. (0200 – 0750) |
| |
- MDA90A.. (0020 – 1800) | ||
- MDD9.A.. (0020 – 0080) |
| |
- MDC92A.. (0075 – 0125) |
| |
- MDS90A.. |
| |
- MDL91A.. |
| |
- MDM90A |
| |
