Size 4, MDP90A-1100

A

View from top

[1]

EMC: Terminal screw for TN/TT systems

[2]

X7: Braking resistor temperature monitoring

[3]

X30 OUT: System bus

[4]

X30 IN: System bus

 

 

B

View from front

[5]

Signal and control cable shield plate

[6]

Product label with QR code

[7]

7-segment display

[8]

Power: LED display DC link voltage

[9]

X5: 24 V supply voltage busbar connection

[10]

PE busbar connection

[11]

X4_B: DC link busbar connection

[12]

X3: Braking resistor connection

[13]

3 × housing PE connection

[14]

X1: Supply system connection

[15]

Signal and power cable shield plate

[16]

X4_A: DC link busbar connection

 

 

C

View from below

[17]

X3: Braking resistor connection

[18]

X1: Supply system connection