UHX45A/MDM90A master module signal terminals
Terminal | Contact | Function | |
|---|---|---|---|
| X5_A:24V | 24V_in | External DC 24 V supply voltage from housing MDM90A |
X5_A:GND | GND | Reference potential | |
| X5_B:24V | 24V_out | Output of DC 24 V supply voltage from housing MDM90A |
X5_B:GND | GND | Reference potential | |
| X5:24 V | 24V_in | 24 V supply voltage |
X5:GND | GND | 0V24 reference potential for DC 24 V supply voltage | |
| X85:1 – 3 | RS485 | RS485 interface (in preparation) |
X85:4 – 6 | CAN1 | System bus CAN 1 – non-isolated (in preparation) | |
X85:7 – 9 | CAN2 | System bus CAN 2 – non-isolated (in preparation) | |


