Different functionality of the axis modules MDA.. and MDD..
Functionality | Single-axis module | Double-axis modules | |
|---|---|---|---|
MDA90A.. | MDD90A.. | MDD91A.. | |
Encoder interface X15 | ✔ | ✔ | – |
MOVILINK® DDI | ✔ | – | ✔ |
Assignment of option card slot for multi-encoder safety card | CES11A, CSB21A, CSB31A, CSS21A, CSS31A, CSA31A | CSB21A, CSS21A | CSB21A, CSS21A |
Option card slot assignment for input/output cards | CID21A, CIO21A | Option card slot | |
Number of parameterizable drive trains | 2 | 1 | |
Basic cycle of process data processing | 0.5 ms, 1 ms, 1 ms PLC | 1 ms | |
Sampling cycle n/x control | 0.25 ms, 0.5 ms, 1 ms, 2 ms | 0.5 ms, 1 ms, 2 ms | |
Cam switch | ✔ | – | |