Technical data
Line choke | Unit | ND0300-503 | ND0420-503 | ND0910-503 | ND0950-503 | ND1400-503 | ND1800-503 |
|---|---|---|---|---|---|---|---|
Part number | – | 17983800 | 17983819 | 17987520 | 17997232 | 17992214 | 17987539 |
Nominal line voltage (in accordance with EN 50160) Vline | V | 3 × AC 230 – 500 | |||||
Line frequency fline | Hz | 50 – 60 ± 5% | |||||
Nominal current IN | A | 30 | 42 | 91 | 95 | 140 | 180 |
Nominal inductance | mH | 0.1 | 0.045 | 0.035 | 0.24 | 0.2 | 0.018 |
Nominal power loss | W | 11 | 13 | 53 | 145 | 185 | 116 |
Ambient temperature ϑA | °C | -10 – 45 | |||||
Connection contact | – | Screw terminal | |||||
Cross section | mm2 | 0.2 – 10 | 2.5 – 16 | 16 - 50 | 10 – 70 | 10 – 70 | 16 to 120 |
Tightening torque | Nm | 1.2 – 2 | 2.5 | 3.5 - 6 | 6 – 12 | 6 – 12 | 12 to 20 |
PE connection contact | – | M5 screw | M8 bolt | M10 bolt | |||
Tightening torque PE | Nm | 3 | 12 | 6 – 12 | 6 – 12 | 20 | |
Degree of protection according to EN 60529 | – | IPXXB | IPXXA | ||||
Mass | kg | 1.95 | 1.82 | 4.4 | 25 | 35.4 | 10 |