Technical data
Line filter | Unit | NF0420-513 | NF0420-523 | NF0910-523 | NF1800-523 |
|---|---|---|---|---|---|
Part number | – | 17983789 | 17983797 | 17987504 | 17987865 |
Nominal line voltage | V | 3 × AC 200 – 500 | |||
Line frequency fline | Hz | 50 – 60 ± 5% | |||
Nominal current IN | A | 42 | 91 | 180 | |
Nominal power loss | W | 30 | 32 | 51.5 | 89 |
Ambient temperature ϑA | °C | 0 – 45 | |||
Derating at ambient temperature > 45 °C | – | -3% IN/K up to maximum 60 °C | |||
Connection contact | – | Screw terminal | |||
Cross section | mm2 | 2.5 – 16 | 10 – 50 | 16 – 120 | |
Tightening torque | Nm | 2 – 4 | 2 – 2.3 | 3.5 – 6 | 12 – 20 |
PE connection contact | – | M6 bolt | M8 bolt | M10 bolt | |
Tightening torque PE | Nm | 6 | 12 | 23 | |
Degree of protection according to EN 60529 | – | IP20 | |||
Mass | kg | 3 | 6 | 5 | 9 |