Operating displays of the 7-segment display on the axis module
Displays during the boot procedure | |||
|---|---|---|---|
Display | Description | State | Remark/action |
b0 | Device passes through several states when loading the firmware (boot) in order to become ready for operation. |
|
|
b1 | |||
b2 | |||
b3 | |||
rF | Starting the firmware from the Device Update Manager | ||
n1 | An error was detected in the RAM while loading the firmware (booting). | Device stays in this state: Device defective. | |
n2 | |||
n3 | |||
n4 | |||
nC | CRC checksum of firmware not OK |
| |
nF | Compatibility ID of firmware not OK | Load the appropriate firmware to the device. | |
nH | Hardware not compatible with loaded firmware | ||
Er | An error was detected in the flash memory while loading the firmware (booting). "Er" flashes at 1 Hz alternately with "n0, n1, n2, n3, n4, n5". | Device stays in this state: Device defective. | |
n1 | |||
n2 | |||
n3 | |||
n4 | |||
n5 | |||
-b | Switch to bootstrap loading mode | Contact SEW‑EURODRIVE Service. | |
[] | Bootstrap loading mode active | ||
Displays of different device states | |||
|---|---|---|---|
Display | Description | State | Remark/action |
00 | DC link voltage is below 100 V. | 24 V backup mode | Check the supply system. |
• | Energy-saving mode |
| Energy-saving mode active. |
C0 Flashing | Module bus is not ready |
| Check the module bus connection. |
C1 Flashing | Startup state | Startup state is active. | |
C2 Flashing | STO active | The Safe Torque Off function is active. | |
C3 Flashing | Synchronization with the bus not OK. Process data processing is not ready. |
| |
C4 Flashing | Encoder evaluation is not ready. |
| |
C5 Flashing | Motor management not ready. |
| The motor control system is not ready. |
C6 Flashing | Internal device supply incomplete. |
|
|
C7 Flashing | Power section not ready. |
| The power section is not ready. |
C8 Flashing | External device not ready. |
| "Not ready" signal detected at digital input. |
C9 Flashing | Data flexibilization layer not ready. |
| The flexibilization layer is not ready yet. |
Cd Flashing | Parameter download is running. |
| A parameter set is being downloaded. |
CA | MOVILINK® DDI not ready |
| MOVILINK® DDI interface not ready |
Displays during a firmware update | |||
|---|---|---|---|
Display | Description | State | Remark/action |
bo | Start of the firmware download |
| The device passes through various states during a firmware update. |
u | Waiting for update | ||
u. | Deleting firmware | ||
uOuter segment parts are switched off and on in clockwise order. | Data is being transmitted. | ||
br | Conclusion of the firmware download and reboot | ||
Displays during initialization processes (parameters will be reset to default values) | |||
|---|---|---|---|
Display | Description | State | Remark/action |
d0 | Basic initialization |
| Waiting for initialization to finish. |
d1 | Initialization at delivery state | ||
Displays in normal operation | |||
|---|---|---|---|
Display | Description | State | Remark/action |
01 | Output stage inhibit | Output stage is inhibited. | The drive is not controlled by the output stage. The brake is applied. The motor coasts without brake. This FCB is permanently selected with terminal DI00. But it can be selected by other sources. |
02 | Stop default | For further information, refer to the description of the FCBs. | Drive function (FCB) "Default stop" active if no other FCB is selected and the system is "ready". |
04 | Manual mode | Manual mode active | |
05 | Speed control | Speed control with internal ramp generator. | |
06 | Interpolated speed control | Speed control with setpoints cyclically via bus. The ramp generator is located externally; for example, in a higher-level controller. | |
07 | Torque control | Torque control | |
08 | Interpolated torque control | Torque control with setpoints cyclically via bus. | |
09 | Position control | Positioning mode with internal ramp generator. | |
10 | Interpolated position control | Positioning mode with setpoints cyclically via bus. The ramp generator is located externally; for example, in a higher-level controller. | |
12 | Reference travel | The drive performs a reference travel. | |
13 | Stop at application limits | Deceleration at the application limit. This FCB also becomes active if no other FCB is selected as the default FCB. | |
14 | Emergency stop | Deceleration at emergency stop limit. | |
18 | Rotor position identification | For further information, refer to the description of the FCBs. | Encoder commutation with synchronous motors. |
19 | Position hold control | Position control on current position. | |
20 | Jog | Jog mode active. | |
21 | Brake test | Brake is tested by applying a torque while the brake is closed. | |
25 | Motor parameter measurement | Motor parameter measurement active | |
26 | Stop at user limits | Serves to stop at user limits. | |