Cable length

A maximum motor cable length must not be exceeded when connecting a motor.

The following project planning guidelines must be observed:

  • Irrespective of the PWM frequency, the maximum permitted length of the motor cables in the axis module is 100 m.
  • The maximum permitted length of the motor cables in the axis module for direct control of the DC 24 V brake is 25 m.
  • An increased combined cable length is permitted if only motor cables with low conductor/shield capacitance are used. Motor cables with low conductor/shield capacitance have the following characteristic values:

Cable cross section in mm2

Maximum capacitance in pF/m

≤ 2.5

150

≤16

300

> 16

No special requirements

Observe the permitted combined cable length in chapter NF.. line filter.

Cables from SEW‑EURODRIVE: Motor cables with low capacitance.

Cables from other manufacturers: Motor cables with standard capacitance.