Schematic workflow for project planning

The following flow diagram illustrates the drive selection procedure for a positioning drive. The drive consists of a gearmotor that is controlled by an inverter.

Necessary information regarding the machine to be driven

  • Technical data and ambient conditions.
  • Positioning accuracy.
  • Speed setting range.
  • Travel cycle calculation.

Calculation of the relevant application data

  • Travel diagram.
  • Rotational speeds.
  • Static, dynamic torques.
  • Regenerative power.

Gear unit selection

  • Determining gear unit design, gear unit size, gear unit ratio.
  • Checking the positioning accuracy.
  • Checking the gear unit load.
  • Checking the input speed.

Motor selection

  • Maximum torque.
  • With dynamic drives: effective torque at medium speed.
  • Maximum speed.
  • Observe dynamic and thermal torque curves.
  • Motor equipment (brake, plug connector, thermal motor protection, etc.)

Axis module selection (perform procedure for every axis module)

  • Determining the control mode.
  • Motor/inverter assignment.
  • Defining the PWM frequency
  • Checking if the axis modules fulfill the duration and overload requirements.

Power supply module selection

  • Checking if the power supply module fulfills the duration and overload requirements.
  • Checking the regenerative continuous power.
  • Checking the power supply module - axis module combination.

Selecting the braking resistor

  • Checking if the braking resistor fulfills the duration and overload requirements.
  • Checking the power supply module - braking resistor combination.

Selection of other system components

  • Cards.
  • Motor and supply system cables.
  • Signal and encoder cables.
  • EMC measures.

24 V voltage supply selection

  • Determine the current demand of the 24 V voltage supply.
  • Observe the requirements for the voltage tolerance.
  • Check if a one- or two-sided supply is necessary.

Arrangement of the modules within the axis system

  • IMDA1 ≥ IMDA2 ≥ IMDA3 ≥ IMDA4 ≥ ..... ≥ IMDA15

Ensure that all requirements have been met.