Type designation of MOVIMOT® performance ELV drive unit with standard gear unit and adapter
The following table shows the type designation of the drive.
F | Gear unit series F = Parallel-shaft helical gear unit R = Helical gear unit W = Right-angle gear unit with SPIROPLAN® gearing |
.. | Designs For further designs, refer to the "DRN.. gearmotors (IE3)" catalog. |
27 | Size 07 17 27 19 29 39 |
ADC | Adapter |
DC | DC compact drive |
A | Motor family |
63 | Motor size 63 80 |
S | Length S M L |
– |
|
4 | Rotational speed 4 = 4000 min-1 |
L | System voltage DC 48 V |
P | Integrated controller |
/ |
|
BHA | Brake option |
/ |
|
EZ2Z | Encoder EZ2Z = Single-turn encoder with MOVILINK® DDI connection AZ2Z = Multi-turn encoder with MOVILINK® DDI connection |
/ |
|
DSI | Communication version DFC = Direct Fieldbus Communication DSI = Direct System bus Installation |
/ |
|
C | Customer-specific design |
/ |
|
P | Plant-specific parameters |