SPIROPLAN® gear unit
The SPIROPLAN® right-angle gearmotor of type W..9ADC DCA is the combination of the 9-series SPIROPLAN® right-angle gear units and the DCA-series motors. Mounting occurs via the ADC adapter type with a coupling connection to the DCA motor.
The designs and any other relevant information and notes on the gear units can be found in the "DRN.. gearmotors (IE3)" catalog.
The following table provides an overview of the most important technical data of the MOVIMOT® performance ELV drive units with an adapter and a SPIROPLAN® gear unit.
Drive unit | W..19 ADC | W..29 ADC | W..39 ADC | |
|---|---|---|---|---|
Technical data |
| |||
Nominal output speed at ne = 4000 min-1
| na min-1 | 678 – 24 | 714 – 21 | 141 – 19 |
Continuous output torque at ne = 1500 min-1
| Ma Nm | 80 | 130 | 200 |
Peak output torque | Mpk Nm | 96 | 156 | 240 |
Overhung load on the output end at Ma at ne = 1500 min-1
| FRa N | 1130 – 2200 | 1720 – 5000 | 1400 – 6820 |
Gear ratios | i | 5.9 – 167.6 | 5.6 – 188.47 | 28.38 – 210.49 |
Number of stages | 2 – 3 | |||
Reduced backlash option | – | |||
Design variants | ||||
Hollow shaft | X | |||
Foot mounting | – | |||
Flange block | – | |||
B5 flange | X | |||
B14 flange | – | |||
X = available, – = not available, contact SEW-EURODRIVE for other sizes.
