FL09.. parallel-shaft helical gear unit
The parallel-shaft helical gearmotor of type FL09 DCA.. is an attractive variant for use in mobile logistics vehicles with high load capacities. The parallel-shaft helical gear unit has the tried-and-tested helical gearing and is available with a solid shaft.
The following table provides an overview of the designs.
Designation | |
|---|---|
FL.. | - Solid shaft with or without key, on the A-side - Optionally with a second shaft end for encoder mounting on the B-side - Optionally with a second oil seal |
The following table provides an overview of the most important technical data of MOVIMOT® performance ELV drive units with parallel-shaft helical gear unit FL09.
Drive unit | FL09 DCA... | |
|---|---|---|
|
| |
Nominal output speed at ne = 4000 min-1 | na min-1 | 621 – 84 |
Continuous output torque at ne = 1500 min-1 | Ma Nm | 40 |
Peak output torque | Mpk Nm | 60 |
Overhung load on the output end at Ma ne = 1500 min-1 | FRa N | 7500 |
Gear ratios | i | 6.44 – 47.79 |
Degree of protection |
| IP 54 |
Number of stages | 3 | |
Gear unit backlash | < 1° | |
L1 | mm | 19.5 |
